Danfoss logo
AMV 435-product-category

AMV 435

AMV 435 actuator is used with two and three-way valves type VRB, VRG, VF and VL up to DN 80 diameter and for AHQM DN 40-100. It is also used with pressure independent balancing and control valve type AB-QM from DN 40 to DN 100.

The advanced design incorporates load related ‘switch-off’ to ensure that actuators and valves are not exposed to overload.

Combinations with other valves could be seen under Accessories

Main data:

  • Nominal voltage:
- 24 VAC/DC, 50 Hz/60 Hz
- 230 VAC, 50 Hz/60 Hz
  • Control input signal: 3 point
  • Force: 400 N
  • Stroke: 20 mm
  • Speed (selectable):
- 7.5 s/mm
- 15 s/mm
  • Max. medium temperature: 130 °C
  • LED signalling
  • End-position signals
  • Manual operation

Features and benefits

  • No tool requirement for installation
  • LED visual operation feedback
  • Protection from excessive stem travel
  • End position indication
  • Selectable stem travel speed