Danfoss logo

Product types shown: 1

  • Danfoss Icon™ 24V Master Controller category image

    Danfoss Icon™ 24V Master Controller

    Danfoss Icon™ is a modular heating system for individual room control. It can be configured as a wired or wireless system or as a combination, if required.
    The center of the system is the Danfoss Icon™ Master Controller 24 V, which configures and ties the system together.
    Installation and set-up of the Danfoss Icon™ Master Controller 24 V is made easy by using the pre-defined application and intuitive touch user interface.