Room Thermostats, BasicPlus / BasicPlus2, Room Thermostat, 230.0 V, In-wall
088U0608
BasicPlus FH-CWD Display I-Pack, Wired 230V
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: BasicPlus2
Product specifications
Characteristic | Value |
---|---|
Description | BasicPlus FH-CWD Display I-Pack |
DG Indicator Profile | Not relevant for dangerous goods |
Display (Yes/No) | Yes |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Floor sensor option | Yes |
Heating control type | Room Thermostat |
Humidity sensor | No |
In scope of WEEE | Yes |
Installation | In-wall |
Interfaces | Wired 230V |
Characteristic | Value |
---|---|
IP protection class | IP30 |
Material Description | BasicPlus FH-CWD Display I-Pack |
Output voltage [V] AC | 230 V |
Product description | BasicPlus |
Product group | Room Thermostats |
Product line | Floor Heating Hydronics |
Product Type | BasicPlus / BasicPlus2 |
REACH Candidate List substances | No |
Suitable for | 230V actuators |
Supply voltage [V] | 230.0 V |
Usage | Display |
Week scheduling | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.2 Kilogram |
Net weight | 0.2 Kilogram |
Volume | 0.575 Liter |
Characteristic | Value |
---|---|
EAN | 5702425110054 |
Proposition 65 | No Reproductive Toxins or Carcinogens |