Danfoss logo
BasicPlus2-product-category

BasicPlus2

The room thermostats are used for room temperature control in water-based floor heating systems.

Features and benefits

  • Modern design with white backlight.
  • AWAY function.
  • Child safety lock.
  • 3 selectable temperature control modes
  • 2 selectable floor temperature control modes
  • Max. and min. limit settings for room and floor temperature.
  • Optional room temperature display whenpower is OFF (default setting: no display).
  • Floor sensor terminals. For thermostats equipped with LCD display, enabling control of maximum floor temperature and reducing therisk of overheated and damaged floors (for specific maximum floor temperatures, refer to the recommendations from floor suppliers).
  • Frost protection mode. Use this feature instead of turning the thermostat OFF completely to protect against damages due to low temperatures. The room temperature will be maintained around 5 °C.
  • Temperature calibration. This function allows you to change the temperature setpoint of the room thermostat, to compensate for a possible temperature deviation between the room thermostat and, for example, the centre of the room.Compatible with Smart House System or BMS with RS485 interface. It is possible to realize remote central control.Advanced programmable timer. This function allows you to set a timer-controlled program for automatic comfort temperature and energy saving lower setback temperature when standard room comfort temperature is not required.