PEX pipes
The Danfoss PEXa pipe is a high quality foor heating pipe with an EVOH oxygen barrier made in Spain. All layers are permanently bonded with each otherduring the production process.
PEX-a (peroxide) pipes give greater flexibility than PEX pipes cross-linked by other systems.
Features and benefits
- Prolongs life of heating installation
- Recyclable (harder than PERT pipe)
- Can be used both for low and high temperature underfloor heating
- Suitable to install in tight areas
- Time saving and Single man installation process
- Easy for rough laying conditions
- No split in layers during lifetime usage
- No need to use repair fittings
- Possible to install at any weather conditions and Prolongs life of heating installation
- Pay once - use "forever"