Danfoss logo
PEX pipes-product-category

PEX pipes

The Danfoss PEXa pipe is a high quality foor heating pipe with an EVOH oxygen. During manufacturing, all layers are permanently bonded, so they won’t separate over time.
PEX-a (peroxide) pipes give greater flexibility than PEX pipes cross-linked by other systems.

Features and benefits

  • Prolongs life of heating installation
  • Can be used both for low and high temperature underfloor heating
  • Suitable to install in tight areas
  • Time saving and single man installation process
  • Easy for rough laying conditions
  • No split in layers during lifetime usage
  • No need to use repair fittings
  • Possible to install at any weather conditions and prolongs life of heating installation
  • Lifetime up to 50 years