Danfoss logo
MSV-BD Manual Presetting Valves LENO™-product-category

MSV-BD Manual Presetting Valves LENO™

LENO™ MSV-BD is a range of manual valves for balancing flow in heating and cooling systems.
It is recommended to use LENO™ MSV-BD in constant flow systems. The valve may be mounted in flow or return.
DN 15 and 20 valves are available with internal or external thread. Other dimensions with internal thread.
MSV-BD PURE valves are available in DN15LF - 25 range. The only difference between MSV-BD and MSV-BD PURE valves is the brass material used for valve construction.

Features and benefits

  • Removable hand wheel for easy mounting.
  • 360° turnable measuring station for convenient measuring and draining.
  • Numeric presetting scale, visible from more angles.
  • Easy locking of presetting.
  • Built-in test plugs for Ø 3 mm needles.
  • Drain connection with separate draining of inlet and outlet side of valve.
  • Open-close with Allen key for extra force.
  • Open-closed colour indicator.