Danfoss logo
LENO MSV-S-product-category

LENO MSV-S

LENO™ MSV-S is a partner valve for all manual balancing valves in the LENO family. LENO™ MSVS can also be applied as a high quality ball valve.
LENO™ MSV-S is a shut off valve with high capacity drain.
LENO™ MSV-S can be mounted in heating/cooling and domestic hot water systems as a shut off valve with drain.
It is recommended to use LENO™ MSV-S together with all LENO family balancing valves.
LENO™ MSV-S is a new generation of partner/ballvalves for heating, cooling and domestic hot water systems.

Features and benefits

  • Removable handle for easy mounting.
  • Handle can be turned both to the left and to the right when shutting off the ball valve.
  • Screw will stay in the handle when it is dismounted.
  • 6mm hexagon key to drain the valve.
  • Measure pressure.
  • Cover caps to protect ¾” drain thread.
  • Space for insulation between valve body and handle.
  • Replaceable cover caps (different colours) for easy identification of flow/return, domestic hot/cold water and circulation.
  • Cover cap to protect screw inside handle from dirt.