Danfoss logo

Product types shown: 2

  • ESMT, ESM, ESMB, ESMC, ESMU (Pt 1000) category image

    ESMT, ESM, ESMB, ESMC, ESMU (Pt 1000)

    Platinum-based sensors, 1000 Ω at 0 °C.

    All the temperature sensors are two-wire devices, and all connections are inter-changeable.
    The surface sensor type ESM-11 has a spring contact surface to ensure a good heat transfer on pipes of all sizes.
    The basic sensor contains a platinum element with a characteristic that complies with EN 60751.

  • Non-standard Sensors category image

    Non-standard Sensors