Danfoss logo
ESMT, ESM, ESMB, ESMC, ESMU (Pt 1000)-product-category

ESMT, ESM, ESMB, ESMC, ESMU (Pt 1000)

Platinum-based sensors, 1000 Ω at 0 °C.

All the temperature sensors are two-wire devices, and all connections are inter-changeable.
The surface sensor type ESM-11 has a spring contact surface to ensure a good heat transfer on pipes of all sizes.
The basic sensor contains a platinum element with a characteristic that complies with EN 60751.

Features and benefits

  • Spring contact surface ensuring a good heat transfer on pipes of all sizes
  • Basic sensor including a platinum element complying with EN 60751
  • The platinum element changes with temperature, allowing for precise temperature measurement