ECL application keys
The ECL Comfort electronic heating controller is matched with a full range of ECL Application Keys. Each Application Key is programmed with specific parameters for a particular district heating or cooling application.
The ECL Comfort electronic heating controller is matched with a full range of ECL Application Keys. Each Application Key is programmed with specific parameters for a particular district heating or cooling application.
The ingenious ECL Application Key makes it easier than ever to install and set up your heating system application in the ECL controller – all without any need for advanced programming.
The data programmed in every ECL Application Key incorporates dedicated and applied expertise from worldwide experience with various applications. This is your best guarantee for optimum system performance.
The many different application keys for the electronic controllers ECL Comfort 210 and 310 makes it easy and fast to control your heating system and obtain energy savings due to higher efficiency. The "A2xx" application keys can be used both with the ECL 210 and 310 controller. The "A3xx" application keys can only be used with the ECL 310 controller.
Features and benefits
Many different application keys
Programmed data incorporates applied expertise from worldwide experience
Easier installation and set-up of the heating system application in the ECL controller
Products shown: 4
ECL 2XX application keys
The ECL Application Keys, series A2xx can be used in ECL Comfort 210, ECL Comfort 296 and ECL Comfort 310. Most of the A2xx application keys give extended functionalities when used in ECL Comfort, such as additional temperature sensors and M-bus communication. The application parameters are stored in the controller and are not affected by power break. Different ECL application keys make it easy for the ECL Comfort Controllers hardware to run different applications. The ECL Comfort controller is loaded with the desired application by means of the ECL application key, which contains information about applications (simple application sketches are shown in the display), languages, factory settings and firmware.
ECL 3XX application keys
The ECL Application Keys, series 3xx can be used in ECL Comfort 310 only.Most of the A2xx application keys give extended functionalities when used in ECL Comfort 310. The application parameters are stored in the controller and are not affected by power break. The application parameters are stored in the controller and are not affected by power break. Different ECL application keys make it easy for the ECL Comfort Controllers hardware to run different applications. The ECL Comfort controller is loaded with the desired application by means of the ECL application key, which contains information about applications (simple application sketches are shown in the display), languages, factory settings and firmware.