
ECL 3XX application keys
The ECL Application Keys, series 3xx can be used in ECL Comfort 310 only.Most of the A2xx application keys give extended functionalities when used in ECL Comfort 310.The application parameters are stored in the controller and are not affected by power break. The application parameters are stored in the controller and are not affected by power break.Different ECL application keys make it easy for the ECL Comfort Controllers hardware to run different applications. The ECL Comfort controller is loaded with the desired application by means of the ECL application key, which contains information about applications (simple application sketches are shown in the display), languages, factory settings and firmware.
Features and benefits
- Can be used in ECL Comfort 310
- Many different application keys
- Programmed with specific parameters for a particular district heating or cooling application
- Easy installation and set-up of the heating system application in the ECL controller
- Alternative remote control in relation to Leanheat® Monitor and OPC server software