Butterfly valves, VFY-LH, PN 16, DN 100, Lug
065B8413
065B8413
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Lug |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 100 mm |
| EU RoHS compliance | Out of scope |
| Kvs values [m³/h] | 496.00 m³/h |
| Label product | Yes |
| Material Description | VFY-LH PN16 DN100 CI/EP/EPDM |
| Media temperature [°C] [Max] | 120 °C |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Pressure class | PN 16 |
| Pressure nominal [bar] | 16 bar |
| Product group | Butterfly valves |
| Product line | District Energy Controls |
| Product Type | VFY-LH |
| Quantity per packing format | 2 pc |
| REACH Candidate List substances | No |
| Valve disc material | Ductile iron EN GJS 400-15 (DIN GGG 40) with Polyamid coating |
| Valve size | DN 100 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.6 Kilogram |
| Net weight | 7.039 Kilogram |
| Volume | 11.592 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428553353 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |