VFY-WH/ VFY-LH
Main Data*:
- Circulation water or chilled glycolic water up to 50 %
−10 … 120 °C (EP disc)
−10 … 130 °C (SS disc)
Features and benefits
- Spline driven one piece shaft connected to spherically machined disc allows high torque transmission i.e. quick response and minimum back-lash
- Long term reliability due to upper and lower anti-friction bearings
- Safe maintenance : shaft blow out protection with circlip
- Padlockable hand lever with 10 position