Danfoss logo
Manualy operated butterfly valves-product-category

Manualy operated butterfly valves

Product types shown: 3

  • VFY-LG / VFY-WG category image

    VFY-LG / VFY-WG

    Main Data*:
    • DN 50-200
    • kVS 79-2500 m3/h
    • PN 16
    • EPDM Liner
    • Stainless steel or Ductile iron Epoxy Coated disc
    • Medium: Circulation water or chilled glycolic water up to 50 %
    • Medium Temperature: −10 … 120 °C (EP disc), −10 … 130 °C (SS disc)
    • Wafer or Lug connection

    * please check the Directive 2014/68/UE table at the end of the data sheet for appropriate product selection

  • VFY-WH/ VFY-LH category image

    VFY-WH/ VFY-LH

    Main Data*:

    • DN 32 - 200
    • kVS 40 (62)-2500 m3/h
    • PN 16
    • EPDM Liner
    • Stainless steel or Ductile iron Epoxy Coated disc
    • Medium:
      - Circulation water or chilled glycolic water up to 50 %
    • Medium temperature:
      −10 … 120 °C (EP disc)
      −10 … 130 °C (SS disc)
    • Wafer or Lug connection