Danfoss logo
Butterfly valve VFY-WH

Butterfly valves, VFY-WH, PN 16, DN 150, Handle, Wafer

065B8405

Product specifications

Characteristic
Value
China RoHS complianceOut of scope
Connection typesWafer
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]150 mm
EU RoHS complianceOut of scope
Kvs values [m³/h]883.00 m³/h
Label productYes
Material DescriptionVFY-WH PN16 DN150 CI/EP/EPDM
Media temperature [°C] [Max]120 °C
Operation typeHandle
Characteristic
Value
Packing formatMulti pack
Pressure classPN 16
Pressure nominal [bar]16 bar
Product groupButterfly valves
Product lineDistrict Energy Controls
Product TypeVFY-WH
Quantity per packing format4 pc
REACH Candidate List substancesNo
Valve disc materialDuctile iron EN GJS 400-15 (DIN GGG 40) with Polyamid coating
Valve sizeDN 150

General specifications

Characteristic
Value
Gross weight8.5 Kilogram
Net weight8.434 Kilogram
Volume12.569 Liter
Characteristic
Value
EAN/UPC5702428553285
Proposition 65No Reproductive Toxins or Carcinogens