Danfoss logo
Butterfly valve VFY-WH

Butterfly valves, VFY-WH, PN 16, DN 150, Handle, Wafer

065B7415

VFY-WH PN16 DN150 CI/SS/EPDM

Product specifications

Characteristic
Value
Ambient temperature [°C] [min]-10 °C
ApplicationHeating and cooling
ApprovalCE
Approval standardPED 97/23/CE, EN 12266-1, Rate A
Body materialCast iron EN GJL 250 (DIN GG25)
CE markYes
China RoHS complianceOut of scope
Connection typesWafer
Contains batteriesNo
DescriptionVFY-WH PN16 DN150 CI/SS/EPDM
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]150 mm
Diameter [mm] [Max]150 mm
Differential pressure range [bar] [Max]16.00 bar
EU RoHS complianceOut of scope
Flanges materialCast iron EN GJL 250 (DIN GG25)
FunctionOn/off
Gear flange typeF07
Kvs values [m³/h]1212.00 m³/h
Label productYes
Leakage rate [% Kvs]Leakage rate A
Length [mm]56.0 mm
Material DescriptionVFY-WH PN16 DN150 CI/SS/EPDM
Media pH [Max]10
Media pH [Min]7
Media temperature [°C] [Max]130 °C
Characteristic
Value
Media temperature [°C] [Min]-10 °C
Medium alternativeGlycolic water up to 50%
Medium alternative 2Circulation water
Mounting orientationexcept cap down
Number of ports2
Operating torque [Nm]115 N-m
Operation typeHandle
Packing formatMulti pack
Permissible mediaDistrict heating/cooling circulation water
Pressure classPN 16
Pressure nominal [bar]16 bar
Product groupButterfly valves
Product lineDistrict Energy Controls
Product TypeVFY-WH
Quantity per packing format4 pc
REACH Candidate List substancesNo
Rotation angle [°]90 °
Stem sealing materialNitrile/Viton/Zinc coated S. + PTFE
Storage temperature [°C] [Min]-10 °C
Valve body materialCast iron EN GJL 250 (DIN GG25)
Valve disc materialStainless steel
Valve liner materialEPDM
Valve sizeDN 150
Valve stem materialStainless steel AISI 420
Valve typeConcentric Design

General specifications

Characteristic
Value
Gross weight8.599 Kilogram
Net weight8.539 Kilogram
Volume12.614 Liter
Characteristic
Value
EAN/UPC5710104062204
Proposition 65No significant risk