Danfoss logo
Water nozzles-product-category

Water nozzles

Danfoss water nozzles are designed to deliver exceptionally fine, consistent spray that supports high performance across a wide range of industries. Built on advanced pressure swirl technology, they create uniform, high quality spray patterns that help systems achieve effective cooling, humidification, dust control, and fluid distribution without unwanted wetting or overspray. With precise droplet formation and stable performance across multiple pressure ranges, these nozzles ensure reliable, repeatable results even in demanding environments. Their robust construction, using Ti Ni housing and AISI 303 components, provides long lasting durability and no maintenance requirements, making them a trusted choice for professionals who depend on consistent spraying performance. Available in multiple spray angles and product variants, such as Classic HX and Slimline, the Danfoss portfolio supports applications from agriculture and adiabatic cooling to humidification and disinfection. 'No matter the setup, Danfoss water nozzles deliver dependable, efficient spray, with smallest droplet sizes, where accuracy matters most.

A future-ready portfolio of nozzles for water spray applications

We’ve put 75 years of experience into water. Our next generation of nozzles for water spray applications is developed, produced, and improved, based on our 75 years of experience with the simplex pressure swirl atomization principle.

And our customers always benefit from our commitment to delivering outstanding precision, repeatability, and efficiency. We know what it takes to produce a repeatable, high-quality spray pattern and optimize spraying performance.

In short, we put a lot in, so you get the right drops out.

Our two water nozzle product groups cover the needs of a very wide range of applications - from agriculture and adiabatic cooling to disinfection and humidification.



What's in it for your?

Superior Spray Pattern: Danfoss nozzles, based on the simplex principle, ensure a unique spray pattern that directs water droplets precisely where needed.

Anti-Drip Valve: Ensures accurate and consistent shut-off, preventing any unwanted dripping.

Consistent & Homogeneous Droplet Sizes: Maintains uniform droplet sizes across a wide pressure range.

Broad Range: Reliable performance with multiple spray angles—30°, 45°, 60°, and 80°.

Durability & Reliability: Robust construction with Ti-Ni housing and AISI 303 parts for tough conditions and minimal maintenance.

Easy Installation: User-friendly design requiring minimal maintenance.

Versatile Applications: Perfect for humidification, dust control, and adiabatic cooling applications.

 

Product Highlights

  • Ensuring the best spraying performance by the highest repeatability of each nozzle
  • Outstanding water atomization combined with a high-quality spray pattern
  • Best water atomization combined with a high-quality spray pattern at given system pressure
  • Humidification and cooling without wetting
  • Average droplet size below 30 µm (SMD) following the premises of Frauenhofer diffraction scattered light absorber particles method

Product Range

Classic HX water nozzles

 

 

  • 75 years in design & function
  • High corrosive resistant plating
  • Anti drip function
  • Individual customization
Slimline water nozzles
  • Unique & compact design
  • Anti drip function
  • High corrosive resistant plating
  • Mounting by hand
  • Individual customization

Introducing water nozzles: Long-lasting, reliable and efficient

Have a look at the video and see which water applications Danfoss water nozzles support. The two nozzle families, classic HX and Slimline offer premium quality, best performance, long-lasting reliability and efficiency, with individual customization.

Spray angle and pressure are directly correlated

We’ve calculated the measurements so we know the dependency. That’s why we can provide the angle range that meets the needs of your application.

Related applications


Our water nozzles suit a range of applications, from agriculture and adiabatic cooling to disinfection and humidification. For example, the HX nozzles are used mainly for wood drying in large kilns, dust suppression, snow gun’s, adiabatic cooling and pest control, and the Slimline nozzles are well-suited for outdoor cooling, such as restaurant patios and other outdoor areas.

 

Product types shown: 3