Oil Nozzles, OD H, 0.85 gal/h, 3.31 kg/h, 45 °, Hollow
030H4868
0.85GAL 45H CEN - 50 PCS. BLISTER
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: OD B / OD H / OD S
Recommended replacement: 030H4918
Product specifications
Characteristic | Value |
---|---|
Capacity [kg/h] | 3.31 kg/h |
Capacity [l/h] | 0.00 L/h |
Capacity [USgal/h] | 0.85 gal/h |
CE evaluated | Out of scope |
CEN | Yes |
China RoHS compliance | Out of scope |
Description | 0.85GAL 45H CEN - 50 PCS. BLISTER |
DG Indicator Profile | Not relevant for dangerous goods |
Filter grade [µm] | 45 |
Filter type | Sinter |
In scope of WEEE and contain batteries | No |
LE anti-drip valve | No |
Characteristic | Value |
---|---|
Material Description | Del - Nozzle 0.85 gph 45° H CEN Blister |
Packing format | Industrial pack |
Product group | Oil Nozzles |
Product line | Burner Components |
Product Type | OD H |
Quantity per packing format | 50 pc |
Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
Shape | Conical |
Specification point | 10 bar, 3.4 cSt, 840 kg/m³ |
Spray angle [°] | 45 ° |
Spray pattern | Hollow |
spray pattern marking | H |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.031 Kilogram |
Net weight | 0.03 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.027 Liter |
EAN | 5702425048890 |