OD B / OD H / OD S
Oil nozzles type OD are designed for domestic and commercial high-pressure oil burners operating with light or heavy fuel. They are available with 4 different spray angles, 3 spray patterns and sizes from 0.20 to 35.0 USgal/h. As to construction and atomizing, the OD nozzle is the basic model for all Danfoss oil nozzles.
Products shown: 0