Danfoss logo
HFD/HD, SFD/SD-product-category

HFD/HD, SFD/SD

Oil nozzles types HFD/HD and SFD/SD are designed for domestic and commercial high pressure oil burners operating with light or heavy fuel. The steel nozzles are available with hollow or solid spray pattern in 3 different spray angles with capacities from 0.3 to 2.50 USgal/h. The types HFD and SFD have two sintered bronze filters while the types HD and SD only have one filter of sintered bronze or monel mesh.

Features and benefits

  • Light and heavy oil
  • EN nozzles from 1.50 to 6.55 kg/h