![HFD/HD, SFD/SD-product-category](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fphotos%2Fpreview%2Flatest%2F134752%2FID043038448076-0101_preview.jpg&w=1920&q=75)
HFD/HD, SFD/SD
Oil nozzles types HFD/HD and SFD/SD are designed for domestic and commercial high pressure oil burners operating with light or heavy fuel. The steel nozzles are available with hollow or solid spray pattern in 3 different spray angles with capacities from 0.3 to 2.50 USgal/h. The types HFD and SFD have two sintered bronze filters while the types HD and SD only have one filter of sintered bronze or monel mesh.
Features and benefits
- Light and heavy oil
- EN nozzles from 1.50 to 6.55 kg/h