Danfoss logo

Product types shown: 1

  • AVTA category image

    AVTA

    Thermostatic operated water valves are used for proportional regulation of flow quantity, depending on the setting and the sensor temperature.
    The Danfoss range of thermostatic operated water valves includes a series of products for both refrigeration and heating regulation. The valves are self-acting, i.e. they operate without the supply of auxiliary energy such as electricity or compressed air.
    The required temperature is maintained constant without unnecessary use of:

    • Cooling water in cooling systems
    • Hot water or steam in heating systems
    The operating economy and efficiency are maximized.
    AVTA SS for aggressive media:
    A valve body in stainless steel means that the valve can be used for aggressive media in such applications as the marine sector and the chemical industry.