Danfoss logo
AVTA-product-category

AVTA

Thermostatic operated water valves are used for proportional regulation of flow quantity, depending on the setting and the sensor temperature.
The Danfoss range of thermostatic operated water valves includes a series of products for both refrigeration and heating regulation. The valves are self-acting, i.e. they operate without the supply of auxiliary energy such as electricity or compressed air.
The required temperature is maintained constant without unnecessary use of:

  • cooling water in cooling systems
  • hot water or steam in heating systems
The operating economy and efficiency are maximized.
AVTA SS for aggressive media:
A valve body in stainless steel means that the valve can be used for aggressive media in such applications as the marine sector and the chemical industry.

Features and benefits

  • Insensitive to dirt
  • Insensitive to water pressure
  • Needs no power supply – self acting
  • Opens on rising sensor temperature
  • Differential pressure: 0 – 10 bar
  • Maximum working pressure (PS): 16 bar
  • Maximum test pressure: 25 bar
  • Maximum pressure on sensor: 25 bar and the regulation range is defined for the point at which the valve begins to open
  • Stainless steel version available and cooling media temperature range: -25 – 130 °C
  • The valves are pressure-relieved, i.e. degree of opening is not affected by differential pressure Δp (pressure drop) and ethylene glycol as a cooling media up to 40%