Danfoss logo
BB / BE / BF / BG / BN-product-category

BB / BE / BF / BG / BN

The coils are specially designed to operate in the aggressive environment of high humidity and temperature fluctuations that you find in most refrigeration systems.
The Clip- on fastening system ensures a faultless installation and makes the coils easy to mount and dismount. A Danfoss Clip-on coil can be mounted without any tools at all, and it is simple to dismount the coil by means of a screwdriver.
The Clip-on coils are available for the entire range of Danfoss solenoid valves forrefrigeration, freezing and air conditioning purposes.

Features and benefits

  • Encapsulated coils with long operating life,even under extreme conditions
  • Standard coils for AC or DC
  • Standard coils available with 3-core cable,terminal box or DIN plugs
  • Standard coils from 12 V to 420 V, 50, 60 or50/60 Hz
  • Standard coils dimensioned for max. openingdifferential pressure (MOPD) of up to 38 bar
  • Coils can be fitted without the use of tools