BB / BE / BF / BG / BN
The coils are specially designed to operate inthe aggressive environment of high humidityand temperature fluctuations that you find inmost refrigeration systems.The Clip-on fastening system ensures a faultlessinstallation and makes the coils easy to mountand dismount. A Danfoss Clip-on coil can bemounted without any tools at all, and it issimple to dismount the coil by means of ascrewdriver.The Clip-on coils are available for the entirerange of Danfoss solenoid valves forrefrigeration, freezing and air conditioningpurposes.
Features and benefits
- Encapsulated coils with long operating life,even under extreme conditions.
- Standard coils for AC or DC.
- Standard coils available with 3-core cable,terminal box or DIN plugs.
- Standard coils from 12 V to 420 V, 50, 60 or50/60 Hz.
- Standard coils dimensioned for max. openingdifferential pressure (MOPD) of up to 38 bar.
- Coils can be fitted without the use of tools.