STF
The 4-way valves are used in reversible applications such as heat pumps or reversible air conditioning units and chillers.
The 4-way valve allows an inversion of the refrigeration cycle, changing from cooling mode in summer to heating mode in winter.
Features and benefits
- Wide application range with complete capacity range
- High reliability with unique design
- CE approved
- UL approved