Danfoss logo
STF-product-category

STF

The 4-way valves are used in reversibleapplications such as heat pumps or reversibleair conditioning units and chillers.
The 4-way valve allows an inversion of therefrigeration cycle, changing from coolingmode in summer to heating mode in winter.

Features and benefits

  • Wide application range with complete capacity range
  • High reliability with unique design
  • CE approved
  • UL approved