Danfoss logo
Transcritical gas bypass valves-product-category

Transcritical gas bypass valves

Product types shown: 4

  • CCM category image

    CCM

    The CCM is an electrically operated valve designed specifically for operation in CO2 systems. The valve is capable of functioning both as an expansion valve, and as a gas bypass valve with back-pressure regulation in subcritical applications.
    The pressure rating allows for operation in environments where system standby capability is required without the need for auxiliary cooling systems during servicing or power outages.

  • CCMT category image

    CCMT

    The CCMT is an electrically operated valve designed specifically for operation in CO2 systems.
    The CCMT valve concept is designed to fulfill global refrigeration requirements.
    The valve is capable of functioning either as an expansion valve, as a pressure regulator for the gascooler or as a gas bypass valve with back pressure regulation in transcritical or subcritical applications.

  • CCMT Light category image

    CCMT Light

    The CCMT Light is an electrically operated valve designed specifically for operation in CO2 systems.
    The CCMT Light valve concept is designed to fulfill global refrigeration requirements.
    The valve is capable of functioning either as a pressure regulator for the gascooler or as a gas bypass valve with back-pressure regulation in transcritical applications.

  • ICMTS category image

    ICMTS

    The ICMTS is a direct operated motorized valve driven by actuator type ICAD 600A-TS. The ICMTS is designed to regulate the flow of transcritical gas or subcritical liquid from the gascooler in transcritical CO2 systems. The ICMTS can also be used for other control functions in CO2 systems. The ICMTS valve is designed so that the opening and closing forces are balanced.ICAD 600A-TS actuators can also operate an ICMTS valve as an On/Off function supported by a digital input. The ICMTS valve can be operated manually via the ICAD 600A-TS actuator or via the Multifunction tool for ICMTS.