Danfoss logo
GBC / GBC E-product-category

GBC / GBC E

Danfoss shut-off ball valves, type GBC, are manually operated shut-off valves for refrigeration systems, in order to open and to shut off inner flow path by operating the valve spindle. The GBC valves are used in liquid, suction and hot gas lines in refrigeration and air conditioning systems. The GBC bi-directional ball valves can be delivered with or without external access port. The valves have one-piece wire seal cap to prevent unintentional cap removal or tampering between services.

Products shown: 0