Danfoss logo
EVR-product-category

EVR


EVR is a direct or servo operated solenoid valve suitable for liquid, suction, and hot gas lines with most refrigerants, including flammable refrigerants.EVR valves and coils are sold separately

Features and benefits

  • Complete range of solenoid valves for refrigeration, freezing and air conditioning plant
  • Supplied in versions normally closed (NC) and normally open (NO) with de-energized coil
  • Wide choice of coils for AC and DC
  • Suitable for most refrigerants, including flammable refrigerants
  • Designed for media temperatures up to 221 °F
  • Flare connections up to 5⁄8 in
  • Solder connections up to 2 1⁄8 in
  • Extended ends on solder versions make the installation easy, eliminating the need to dismantle the valve when soldering in
  • Available in flare, solder and flange connection versions