Danfoss logo
EVRS / EVRST-product-category

EVRS / EVRST

EVRS and EVRST are valves made of stainless steel. EVRS 3 is direct operated. EVRS 10, 15 and 20 are servo operated. EVRST 10,15 and 20 are forced servo operated. The valves are used in liquid, suction, hot gas and oil return lines with ammonia or fluorinated refrigerants. EVRS 3 and EVRST are designed for keeping open at a pressure drop of 0 bar. EVRS/EVRST 10, 15 and 20 are equipped with spindel for manual opening. EVRS and EVRST are supplied as components, i.e. valve body and coil must be separately ordered.

Products shown: 0