Thermostatic Expansion Valves
Discover Danfoss thermostatic expansion valves for precise operation and extended service life in diverse refrigeration solutions. Danfoss offers thermostatic expansion valves known for precise operation and durability. Tailored to various refrigerants and operating ranges, these valves provide flexibility with fixed or adjustable superheat settings and diverse connection options. Whether for commercial, industrial, or specific refrigeration needs, the Danfoss range ensures optimal performance and reliability. With a focus on precision and longevity, these expansion valves contribute to the efficiency and stability of refrigeration systems, meeting specific requirements across a variety of applications.
Danfoss offers thermostatic expansion valves known for precise operation and durability. Tailored to various refrigerants and operating ranges, these valves provide flexibility with fixed or adjustable superheat settings and diverse connection options. Whether for commercial, industrial, or specific refrigeration needs, the Danfoss range ensures optimal performance and reliability. With a focus on precision and longevity, these expansion valves contribute to the efficiency and stability of refrigeration systems, meeting specific requirements across a variety of applications.
Features and benefits:
- Adjustable and non-adjustable superheat setting designs
- High MOPD and working pressure
- Compact design
- Can be supplied with Maximum Operating Pressure (MOP) charge which protects the compressor motor against excessive evaporating pressure during normal operation
Applications:
- Cold rooms
- Commercial refrigeration
Resources:
- Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components
- RefTools: The essential, all-in-one mobile app for air conditioning and refrigeration technicians
Video:
Products shown: 7
T 2 / TE 2
Thermostatic expansion valves regulate the injection of refrigerant liquid into evaporators. Injection is controlled by the refrigerant superheat. Therefore the valves are especially suitable for liquid injection in ”dry“ evaporators where the superheat at the evaporator outlet is proportional to the evaporator load.
TD 1 / TDE 1
TD 1 / TDE 1 is a thermostatic expansion valve designed to regulate refrigerant injection into evaporators. The injection depends on the refrigerant superheat at the evaporator outlet, where the bulb must be placed. TD 1 / TDE 1 is constructed for hermetic sealed systems and supplied as angle way and straightway version.
TEA
Thermostatic expansion valves regulate the injection of refrigerant liquid into evaporators. Injection is controlled by the refrigerant superheat. Therefore the valves are especially suitable for liquid injection in „dry“ evaporators where the superheat at the evaporator outlet follows the evaporator load proportionally
TR 6
The TR6 series is a hermetic design which is developed with features especially for use in applications such as: • Residential air conditioning systems • Split systems • Roof top units • Heat pumps • Chillers • Light commercial air conditioning systems The TR6 design incorporates a forged brass body with the entire power element, including the capillary tube and bulb, fabricated from stainless steel. All valves are designed with balanced port which reduces the influence from varying condensing pressures. The valves can be delivered with special connections and fittings both at the inlet, outlet, and the equalizer connection.
TU / TC
The thermostatic expansion valves TUA/TUAE, TCAE with exchangeable orifice, TUB/TUBE/ TCBE with fixed orifice and TUC/TUCE/TCCE with fixed orifice and fixed superheat setting, are made of stainless steel and therefore especially well suited to refrigeration systems in the food industry and where aggressive environments exist. These thermostatic expansion valves have been developed and designed especially for easy and quick soldering into hermetic refrigeration systems. The valves are offered in the following rated capacities 1. From 0.5 kW / 0.14 TR, up to 17.0 kW / 4.8 TR R407C (TU) 2. From 19.0 kW / 5.4 TR up to 28.5 kW / 8.1 TR R407C (TC)