Danfoss logo
ORV-product-category

ORV

ORV are 3-way industrial valves for maintaining a constant oil temperature in gas compressor systems, by mixing hot and cold oil in the lubricating system of e.g. screw or turbo type compressors.
The ORV valves are with few components and with extended cylindrical connections, to ensure ease of installation and service.

Features and benefits

  • Stainless steel nickel plated thermostatic element.
  • Butt-weld (DIN, ANSI) or socket weld (SOC) connection
  • No manual adjustment
  • Plug and Play design
  • Optimized flow characteristics
  • Robust design
  • High resistance against vibrations or shock
  • Can be mounted in any direction
  • Easy to dismantle and service when required