![Temperature Regulating Valves-product-category](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fphotos%2Fpreview%2F127674%2FID160935476098-0101_preview.jpg&w=1920&q=75)
Temperature Regulating Valves
Products shown: 1
ORV
ORV are 3-way industrial valves for maintaining a constant oil temperature in gas compressor systems, by mixing hot and cold oil in the lubricating system of e.g. screw or turbo type compressors. The ORV valves are with few components and with extended cylindrical connections, to ensure ease of installation and service.