ICSX
ICSX hot gas powered ON/OFF valve belongs tothe ICV (Industrial Control Valve) family but it isdedicated designed for HFC/HCFC systems.
ICSX hot gas powered ON/OFF valve is to be usedin wet and dry suction lines and in liquid lineswithout phase change (i.e. where no expansiontakes place in the valve) providing ON/OFFfunction in large refrigeration systems.
The valve comprises four components: valvebody, function module, top cover and externalpilot connection. However, only functionmodule is with dedicated design, valve body,top cover (with one pilot pressure connection)and external pilot connection are exactly thesame as standard pilot operated servo valveICS.
One NC (normally closed) and one NO (normallyopen) solenoid valves with one power supplysignal are needed to control the ICSX hot gaspowered ON/OFF valve. For safety purpose, it isstrongly recommended to install an additionalNC solenoid valve in parallel.
Features and benefits
- Applicable to HCFC, HFC
- Modular Concept with Fast and easy valve overhaul service
- Low pressure drop and designed to ensure less hot gas leakage
- Max. working pressure: 52 bar (754 psig)
- Temperature range: -60 °C to +120 °C (-76 °F to + 248 °F)
- Exact capacity and setting of the valve can be calculated for all refrigerants by means of Coolselector®2 (Select "ICSexternal" from the "Product families")
- Low temperature steel body with low weight and compact design
- Covering sizes 32 to 80, others out of this range are upon request
- Replaceable teflon valve seat
- It has Manual opening and the top cover can be rotated into any possible position without affecting the operation of the valve