Hot gas powered on/off valve
Products shown: 1
ICSX
ICSX hot gas powered on/o€ valve belongs tothe ICV (Industrial Control Valve) family but it isdedicated designed for HFC/HCFC systems.
ICSX hot gas powered on/o€ valve is to be usedin wet and dry suction lines and in liquid lineswithout phase change(i.e. where no expansiontakes place in the valve) providing ON/OFFfunction in large refrigeration systems.
The valve comprises four components: valvebody, function module, top cover and externalpilot connection. However, only functionmodule is with dedicated design, valve body,top cover(with one pilot pressure connection)and external pilot connection are exactly thesame as standard pilot operated servo valveICS.
One NC(normally closed) and one NO(normallyopen) solenoid valves with one power supplysignal are needed to control the ICSX hot gaspowered on/o€ valve. For safety purpose, it isstrongly recommended to install an additionalNC solenoid valve in parallel.