Eco-Damper, ICC/ICD Check valve
Product types shown: 1

ICC / ICD
The Danfoss Eco-damper solution is a 3 component (3 valve) system build on the ICV modular concept.
Each component consists of an ICV housing and 1 of 3 modules performing the functions Dampening (ICD), Non-return (ICC) and Control (ICS 1 or 3 pilots) respectively.
The Danfoss Eco-damper solution is used in the economizer line of typical screw compressors to dampen the pulsations from the compressor.
The Eco damper system is designed for high damping efficiency over a broad band of low frequencies with neglectable pressure drop.
It comes in sizes 32 and 50 and is offered from a parts program giving a wide variety of connection types and sizes.
The ICD is a unique damping system combining the Helmholz, Quarter wave and Expansion chamber principles into a broad band damper, able to reduce the Ammonia pulsations by 30% – 80% for critical frequencies in the frequency range of 100 – 500 Hz.