Danfoss logo
ICC / ICD-product-category

ICC / ICD

The Danfoss Eco-damper solution is a 3 component (3 valve) system build on the ICV modular concept.
Each component consists of an ICV housing and 1 of 3 modules performing the functions Dampening (ICD), Non-return (ICC) and Control (ICS 1 or 3 pilots) respectively.

The Danfoss Eco-damper solution is used in the economizer line of typical screw compressors to dampen the pulsations from the compressor.
The Eco damper system is designed for high damping efficiency over a broad band of low frequencies with neglectable pressure drop.

It comes in sizes 32 and 50 and is offered from a parts program giving a wide variety of connection types and sizes.
The ICD is a unique damping system combining the Helmholz, Quarter wave and Expansion chamber principles into a broad band damper, able to reduce the Ammonia pulsations by 30% – 80% for critical frequencies in the frequency range of 100 – 500 Hz.

Features and benefits

  • Designed for industrial refrigeration applications for a maximum working pressure of 52 bar / 754 psig
  • Applicable to R717 (Ammonia)
  • Direct welded connections
  • Connection types include butt weld, socket weld and solder connections
  • Low temperature steel body
  • Low weight and compact design
  • The 3 top covers can be turned in any of 4 orientations without affecting the individual functions
  • Manual opening of the solenoid valve (i.e.. the line) possible
  • Robust PTFE seat secures long lasting solenoid valve function
  • Service friendly design