Components for Motor Operated Valves
Products shown: 5
ICAD
ICAD actuators for direct control of ICM/ICMTS motorized valves and CVE pilot valve. ICAD actuator can be controlled in multiple ways: • Using the following signals: ◦ 0 – 20 mA ◦ 4 – 20 mA ◦ 0 – 10 V ◦ 2 – 10 V • By a digital input (on-off) • Via data communication: ◦ Modbus RTU (RS485) ◦ Modbus TCP/IP (Ethernet) Valve opening can be manually controlled with ICAD actuator. The actuators ICAD 600B and 1200B are designed for ICM valves and CVE pilot. The actuator type 600B-TS is dedicated specifically for ICMTS valves. New design of flange connection for magnet coupling with ICM and ICMTS valves. ICAD B series and the new mounting design for magnet coupling is 100% backwards compatible with previous ICAD generation. ICAD B incorporates an advanced MMI (Man Machine Interface) display with descriptive text and Icons, which gives the user a very intuitive, advanced and flexible set up procedure that can meet different applications.
ICMTS 50/80
The ICMTS is a direct operated motorized valve driven by actuator type ICAD 600A-TS. The ICMTS is designed to regulate the flow of transcritical gas or subcritical liquid from the gascooler in transcritical CO2 systems. The ICMTS can also be used for other control functions in CO2 systems. The ICMTS valve is designed so that the opening and closing forces are balanced. ICAD 600A-TS actuators can also operate an ICMTS valve as an On/Off function supported by a digital input. The ICMTS valve can be operated manually via the ICAD 600A-TS actuator or via the Multifunction tool for ICMTS.
ICV
Reliable, safe, and green: Danfoss ICV Flexline™ ensures optimal performance for today and future refrigerants. Danfoss ICV Flexline™ is a versatile solution with ICS pilot control, ICM motor control, and ICLX 2-step solenoid valve. Sharing a common valve body enhances flexibility, allowing tailored configurations. Engineered for a 52-bar (754 psi) working pressure, these valves excel with CO₂ and future high-pressure refrigerants, promising efficiency and minimizing downtime. The modular design simplifies construction, ensuring energy savings and adaptability to evolving industry needs. Trust ICV Flexline™ for a dependable, sustainable refrigeration solution.