Check valves for Commercial A/C and Refrigeration
Optimized for use in liquid, suction and hot gas lines
The Danfoss NRV and NRVH check valves are optimized for use in liquid, suction and hot gas lines in air conditioning applications to ensure correct flow direction. The NRVH valve is especially designed for systems where compressors are connected in parallel.
Features and benefits
The valves can be used for fluorinated refrigerants as well as CO2
Straightway and angleway versions are available
Supplied with flare and solder connections
Available with oversize connections for easy installation
NRVH is supplied with spring to Δp = 0.3 bar (4 psi)
Products shown: 5
NRVT
NRVT piston type check valves is designed for installation in discharge line to prevent refrigerant migration to protect compressor and enable the pressure equalization of rotary compressor before startup. In the meanwhile, this valve can be used in other installation positions of CO2 systems such as hot gas and suction lines.