Pressure switch, KP2
060-201366
Regulation range [bar] Pe: -0.20 - 3.50, Differential [bar]: 0.40 - 2.20, Contact function: SPDT, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: KP
Product specifications
Characteristic | Value |
---|---|
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Ambient temperature range [°F] [max] | 149 °F |
Ambient temperature range [°F] [min] | -13 °F |
Approval | BVCCCCECMIMDNVEACGLLRLVDPEDPZHRINARMRSRoHS Chinac UL us UL353, CS C22.2c UL us UL873, CS C22.2 |
CE evaluated | Yes |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating | 120Vac,16FLA,96LRA,3APilotDuty16 A resistive, single phase240 V ac, 8 FLA, 48 LRA240V dc,12W pilot duty(0.05 A)8 A resistive, single phase |
DG Indicator Profile | Not relevant for dangerous goods |
Differential [bar] [max] | 2.20 bar |
Differential [bar] [min] | 0.40 bar |
Differential [psi] [max] | 32.00 psi |
Differential [psi] [min] | 6.00 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical conn. Male/Female | Female |
Electrical connection | Swivel cable connector |
Electrical connection size | NPSM 1/2 - 14 |
EN 60947 electrical properties | Insulation: 400VPollution degree: 3Rated impulse voltage: 4 kVShort circuit prot, fuse: 16A |
EN 60947 wiring properties | Flex, ferrules: 0.5-1.5 mm2Flex, no ferrules: 0.7-2.5 mm2Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP30 |
Enclosure rating Nema (~) | 1 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fluid Group | 1 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Material Description | KP2 Pressure Switch M/36 |
Max. test pressure [bar] Pe | 20.0 bar |
Characteristic | Value |
---|---|
Max. test pressure [psig] | 290.0 psig |
Max. Working Pressure [bar] | 17.0 bar |
Max. Working Pressure [psig] | 245 psig |
Packing format | Multi pack |
PED category | IV |
Pressure connection size | 1/4 |
Pressure connection standard | DIN 8906 |
Pressure connection type | Flare |
Pressure Male/Female | Male |
Pressure sensing element | Bellows |
Product accessories | Switches accessories |
Product description | Pressure Switch |
Product group | Switches and thermostats |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Pressure switch |
Product Type | KP2 |
Quantity per packing format | 36 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R113R124R134aR22R404AR407AR407CR407FR407HR422BR422DR438AR448AR449AR449BR450AR452AR507AR513AR515B |
Regulation range | 6 inHg - 51 psig |
Regulation range [bar] Pe [max] | 3.50 bar |
Regulation range [bar] Pe [min] | -0.20 bar |
Reset function | Auto |
SCIP dossier no. | b1323c86-8856-44cc-b1c6-6849abe37ee4 |
SCIP dossier product name | KP/KPI pressure switch |
Serviceable | No |
UK RoHS compliance | Yes |
UL approval file name | E31024MH27572 |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.36 Kilogram |
Net weight | 0.325 Kilogram |
Volume | 0.62 Liter |
Characteristic | Value |
---|---|
EAN | 5702428015219 |
Proposition 65 | Cancer and Reproductive Harm |