KP
The KP pressure switches can be used as safety switches against too low a suction pressure and / or too high a discharge pressure in refrigeration and air conditioning systems. They can also be used to start / stop compressors and fans for air-cooled condensers.
They are available in both single and dual versions and include a single pole double throw (SPDT) switch.
Features and benefits
- Ultra-short bounce time thanks to snapaction function (reduces wear to a minimum and increases reliability)
- Available with gold-plated contacts
- SPDT switch design Offers open or close switching action on pressure rise or fall
- Fail safe double bellows Prevent refrigerant loss and system contamination - standard on KP 7 and KP 17 pressure switches
- Convenient manual trip feature To test electrical contact function - no tools needed
- Pressure wire connectors For easy electrical wiring
- No spade or lug terminals required
- Integral 1⁄2 NPSM swivel cable connector Allows direct attachment of 1⁄2 in male pipe thread connector
- Lockplate Prevents tampering with range and differential settings
- Universal mounting hole patterns