Danfoss logo
Hermetic filter drier, DML, 023Z, WEB023Z4514

Hermetic filter drier, DML, 08 cu.in., Steel Cu-plated

023Z4835

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 08 cu.in., Packing format: Industrial pack, Quantity per packing format: 16

Product specifications

Characteristic
Value
Acid capacity [g]0.54 g
Acid capacity [oz]0.019 oz
Activated alumina [%]0 %
ApprovalUL
Body materialSteel
BraketNo
BrandELIMINATOR
China RoHS complianceYes
China RoHS exemption clauseNo
Connection materialSteel Cu-plated
Contains batteriesNo
CoreSolid core
Core Size code08 cu.in.
Core typeSolid core
DG Indicator ProfileNot relevant for dangerous goods
Drying Cap[Drops of Water]24°CR134a: 250R290: --R32: 211R404A: 261R407C: 243R410A: 227R507: 273
Drying Cap[Drops of Water]52°CR134a: 229R290: --R32: 194R404A: 247R407C: 224R410A: 201R507: 246
EU RoHS complianceYes
EU RoHS exemption clauseNo
Filter applicationHigh Moisture Capacity
Flow capacity [kW]R134a: 16.0R290: 19.2R32: 24.3R404A: 11.2R407C: 16.3R410A: 16.6R507: 10.9
Flow capacity [TR]R134a: 4.5R290: 5.5R32: 6.9R404A: 3.2R407C: 4.6R410A: 4.7R507: 3.1
Flow direction indicatorLabel printed 1-way arrow
Fluid Group2
Identical product023Z4570
Inlet 1 connection size [in]3/8 in
Inlet connection typeSolder, ODF
LiqCap Cond (ARI 710-2009)[SI]Delta p=0.07bartliq= 30°Ctvap=-15°C
LiqCapCond (ARI 710-2009)[IMP]Delta p=1psitliq= 86°Ftvap=5°F
Lubricants compatibilityOilfree applications
Material DescriptionFilter drier DML 083S I/16
Max. Working Pressure [bar]46.0 bar
Characteristic
Value
Max. Working Pressure [psig]667 psig
Molecular sieve [%]100 %
Net volume [foz US]3.87 Fluid Ounce US
Net volume [l]0.114 L
Oil free refrigerantsR1234ze(E)R134aR513AR515A
Outlet 1 connection size [in]3/8 in
Outlet connection typeSolder, ODF
Packing formatIndustrial pack
PED categoryArt. 4, par. 3
Product descriptionLiquid line filter drier
Product groupFilter driers
Product lineAir Conditioning and Commercial Refrigeration
Product nameHermetic filter drier
Product TypeDML
Quantity per packing format16 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234ze(E)R125R134aR22/R407CR23R290R32R404AR407AR407FR407HR410AR422BR422DR438AR444BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR507AR513AR515BR516AR600
ServiceableNo
Shell volume [foz US]5.85 Fluid Ounce US
Shell volume [l]0.17 L
Solid core surface [cm2]118 cm²
Solid core surface [in2]18.29 in²
Solid core volume [cm3]59 cm³
Solid core volume [in3]3.57 in³
Temperature range [°C] [max]70 °C
Temperature range [°C] [min]-40 °C
Temperature range [°F] [max]160 °F
Temperature range [°F] [min]-40 °F
Type designationDML 083S
UL approval file nameSA6398
UL approved refrigerantsR125R134aR22R23R404AR407AR407CR407FR410AR422BR422DR438AR448AR449AR449BR450AR452AR507AR513A
UL markYes

General specifications

Characteristic
Value
Gross weight0.324 Kilogram
Net weight0.302 Kilogram
Characteristic
Value
Volume0.949 Liter
EAN/UPC5702428156349