Danfoss logo
Hermetic filter driers-product-category

Hermetic filter driers

The Filter drier is a vital element of the system’s reliability as well as its lifespan. These Filter driers are with the hermetic core type. The core makes the Filter drier absorb water and acids more effectively to prevent corrosion of the compressor’s metal surfaces and ensure that oil and refrigerant do not decompose.

The Filter drier is a vital element of the system’s reliability as well as its lifespan. These Filter driers are with the hermetic core type. The core makes the Filter drier absorb water and acids more effectively to prevent corrosion of the compressor’s metal surfaces and ensure that oil and refrigerant do not decompose.

 

Features and benefits

  • A solid core with a fast adsorption rate, a superior flow capacity as well as a low pressure drop, to minimise maintenance and running costs

  • Broad options

  • Dedicated models for liquid and suction lines, bi-flow, and receiver combined with filter driers

  • Suitable for A/C, commercial refrigeration, transport and CO2 applications

  • Long-lasting and reliable protection

  • Solder, flare, flare o-ring and face seal connection types

  • Pure copper, Cu-platted and Steel connection materials

Product types shown: 4

  • DMB / DCB category image

    DMB / DCB

    Hermetic bi–flow filter driers, types DMB and DCB are for use in liquid lines on heat pumps. Hermetic bi–flow filter driers have built–in check valves which ensure that refrigerant liquid always flows through the filter driers from the outer side of the filter core towards the center. Thus all dirt particles are retained irrespective of flow direction. DMB and DCB filter driers ensure fast and effective adsorption of moisture as well as organic and inorganic acids. When building heat pump systems, the use of bi-flow filters can, depending on the type of system, save up to ten solder connections. This reduces production costs and the number of potential leakage points. Available with flare and solder (Copper and cu-plated steel) connections. For other connections please contact your Danfoss Sales Representative.

  • DMC / DCC category image

    DMC / DCC

    DMC and DCC are combined receivers and filter driers for use in small hermetic refrigeration systems.
    Under operating conditions where the condenser cannot contain the total quantity of refrigerant, a receiver might be necessary. This extra receiver capacity can be provided by using a DCC or a DMC combined receiver and filter drier.
    ELIMINATOR® type DMC driers are designed for applications requiring the highest moisture capacity and acid adsorption capacity.
    Available with solder (cu-plated steel) connections.

  • DML/DMLE and DCL/DCLE category image

    DML/DMLE and DCL/DCLE

    All ELIMINATOR® driers have a solid core with binding material held to an absolute minimum.
    There are two types of ELIMINATOR® cores. Type DML/DMLE driers have a core composition of 100% molecular sieve, while type DCL/DCLE contain 80% molecular sieve with 20% activated alumina.
    ELIMINATOR® type DML/DMLE driers are designed for applications requiring the highest moisture capacity.
    ELIMINATOR® type DML/DMLE driers are designed for applications requiring moisture capacity and acid adsorption capacity.
    Available with solder pure copper and cu-plated steel connectors and flare connections.

  • DMSC / DMT category image

    DMSC / DMT

    The filter drier is a vital element of the system’s reliability as well as its lifespan. When you choose Danfoss filter driers, you are guaranteed a product that has been developed specifically for the challenges encountered in Air Conditioning and Refrigeration Systems.
    All ELIMINATOR® driers have a solid core with binding material held to an absolute minimum.
    For CO2 applications Danfoss offer one type of ELIMINATOR® core.
    Type DMSC and DMT driers have a core composition of 100% molecular sieve.
    ELIMINATOR® type DMSC and DMT driers are designed for applications requiring the highest moisture capacity.