DML/DMLE and DCL/DCLE
All ELIMINATOR® driers have a solid core with binding material held to an absolute minimum.
There are two types of ELIMINATOR® cores. Type DML/DMLE driers have a core composition of 100% molecular sieve, while type DCL/DCLE contain 80% molecular sieve with 20% activated alumina.
ELIMINATOR® type DML/DMLE driers are designed for applications requiring the highest moisture capacity.
ELIMINATOR® type DML/DMLE driers are designed for applications requiring moisture capacity and acid adsorption capacity.
Available with solder pure copper and cu-plated steel connectors and flare connections.
Features and benefits
- The core type DML/DMLE is 100% molecular sieve core
- The core type DCL/DCLE is 80% molecular sieve with 20% activated alumina
- The shell is available with solder (cu-plated steel connectors) and flare connections
- The filter is 25 μm (0.001 in.) filter provides high retention with minimal pressure drop