Electronic temperature controls
If you want precise control of superheat in your air conditioning system choose a reliable and effective superheat controller from Danfoss. Our controllers will help you achieve high energy efficiency and reliable operation at all times. The superheat controllers are easy to install, compact, lightweight and work with all common refrigerants.
Reliable and effective superheat controllers
If you want precise control of superheat in your air conditioning system choose a reliable and effective superheat controller from Danfoss. Our controllers will help you achieve high energy efficiency and reliable operation at all times.
The superheat controllers are easy to install, compact, lightweight and work with all common refrigerants.
View the 3D models:
Our controllers enable total cost savings and high energy efficiency for all air conditioning applications.
The superheat controller collection
Save on energy and maintenance costs while enhancing system reliability. Danfoss expert EKE superheat controls are designed to help OEMs develop more efficient chillers faster to reduce development and operational costs.
Features and benefits
Precise regulation of superheat to the lowest possible level
Optimum charge of the evaporator
Easy installation and reliable operation
Compact and lightweight design
Long service life
Maximum Operating Pressure (MOP function) is available
Safety features and alarm indications
Superior system efficiency
Best-in-class superheat management combined with highly performing electric expansion valves will bring you high system efficiency and reliability.
Products shown: 2
ERC 111A / ERC 112C-D / ERC 113C-D
The ERC series, including models ERC 111A, ERC 112C-D, and ERC 113C-D, are electronic refrigeration controllers designed for precise temperature control in commercial refrigeration applications. These controllers are widely used in various refrigeration systems to ensure optimal performance and energy efficiency. It is particularly suited for OEM customers for easy and reliable installation.
ERC 211 / ERC 213 / ERC 214
ERC 21X is a smart multipurpose refrigeration controller designed to fulfill today’s requirement of commercial refrigeration applications. This controller is suitable for high, medium and low temperature applications with natural, electrical and hot gas defrost compatibilities. Typical applications include Glass door merchandisers, commercial fridges and freezers, cold rooms and various other commercial refrigeration applications.