Danfoss logo

Product types shown: 3

  • EM511 (1-phase energy meter) category image

    EM511 (1-phase energy meter)

    Danfoss EM511 is an energy analyzer for 1-phase systems up to 240 V L-N and current up to 45 A. In addition to a digital input, the unit is equipped with a Modbus RTU communication port.

  • EM530 (3-phase energy meter) category image

    EM530 (3-phase energy meter)

    Danfoss EM530 is an energy analyser connected through 5 A current transformers, for two and three phase systems up to 415 V LL. In addition to a digital input, the unit is equipped with Modbus RTU communication port.

  • WattNode WND-WR-MB category image

    WattNode WND-WR-MB

    The new WND-WR-MB provides over fifty electrical measurements over a Modbus RTU RS-485 network allowing integration into the AK-SM 800A. Designed as a universal line-powered meter, it works on any utility service from 100 to 600 Vac, single or three-phase, wye, or delta.