WattNode WND-WR-MB
The new WND-WR-MB provides over fifty electrical measurements over a Modbus RTU RS-485 network allowing integration into the AK-SM 800A. Designed as a universal line-powered meter, it works on any utility service from 100 to 600 Vac, single or three-phase, wye, or delta.
Features and benefits
- Measures 100 to 600 Vac single-phase or three-phase, wye or delta
- Line powered from 100 to 600 Vac, line-neutral or line-line
- Correct wiring errors remotely
- PT ratio register for use with potential transformers
- Current transformer disconnect detection
- Modbus RTU, RS-485 for integration into AK-SM 800A
- For use with safe low voltage (0.333 Vac) CTs to 6000 amps