LLZ
LLZ compressors boast low energy use and high sustainability. Danfoss delivers durable, efficient solutions for commercial refrigeration.
Features and benefits
- Engineered for high efficiency and reliability in demanding refrigeration applications with a unique scroll design.
- Flexible manufacturing process ensures consistent quality and performance across all units.
- Available in 5 sizes, designed specifically for low temperature commercial refrigeration.
- Offers cooling capacities from 5 to 12 kW (4 to 10 HP).
- Suitable for common voltages and frequencies, ensuring versatile application.
- Optimized for a wide range of refrigerants, including R404A, R507, R452A, R448A, R449A, R454C, and R455A.
- Built with durable materials for long-lasting performance.
- Engineered to operate with minimal noise, enhancing the working environment.
- Equipped with built-in mechanisms to safeguard against overload and overheating.
- Delivers superior energy efficiency, reducing operational costs.